Features and benefits
- High current (max. 500 mA)
- Low voltage (max. 50 V).
Applications
- General purpose switching and amplification.
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2PD602AQL | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 50 | 500 | 40 | 170 | 150 | 140 | Y |
2PD602ARL | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 50 | 500 | 40 | 240 | 150 | 160 | Y |
2PD602ASL | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 50 | 500 | 40 | 340 | 150 | 180 | N |
2PD602ASL-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 50 | 500 | 170 | 340 | 150 | 180 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
2PD602AQL | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | SH% | 2PD602AQL,235 ( 9340 623 11235 ) | |
SOT23_215 | Active | SH% | 2PD602AQL,215 ( 9340 623 11215 ) | ||||
2PD602ARL | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | SG% | 2PD602ARL,235 ( 9340 623 13235 ) | |
SOT23_215 | Active | SG% | 2PD602ARL,215 ( 9340 623 13215 ) | ||||
2PD602ASL | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | SF% | 2PD602ASL,235 ( 9340 623 15235 ) | |
SOT23_215 | Active | SF% | 2PD602ASL,215 ( 9340 623 15215 ) | ||||
2PD602ASL-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | SF% | 2PD602ASL-QR ( 9346 648 05215 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
2PD602AQL/DG | 934062312235 | |||||
2PD602AQL/DG | 934062312215 | |||||
2PD602ARL/DG | 934062314235 | |||||
2PD602ARL/DG | 934062314215 | |||||
2PD602ASL/DG | 934062316235 | |||||
2PD602ASL/DG | 934062316215 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
2PD602AQL | 2PD602AQL,235 | 2PD602AQL | ![]() | Always Pb-free | |
2PD602AQL | 2PD602AQL,215 | 2PD602AQL | ![]() | Always Pb-free | |
2PD602ARL | 2PD602ARL,235 | 2PD602ARL | ![]() | Always Pb-free | |
2PD602ARL | 2PD602ARL,215 | 2PD602ARL | ![]() | Always Pb-free | |
2PD602ASL | 2PD602ASL,235 | 2PD602ASL | ![]() | Always Pb-free | |
2PD602ASL | 2PD602ASL,215 | 2PD602ASL | ![]() | Always Pb-free | |
2PD602ASL-Q | 2PD602ASL-QR | 2PD602ASL-Q | ![]() |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
2PD602A | NPN general purpose transistor | Data sheet | 2009-11-18 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.