BC55PA series

60 V, 1 A NPN medium power transistors

NPN medium power transistor in an ultra thin SOT1061 leadless small Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number

Package

NPN complement

Nexperia

JEITA

BC55PA

SOT1061

-

BC52PA

BC55-10PA

BC52-10PA

BC55-16PA

BC52-16PA

Features and benefits

  • High current

  • Three current gain selections

  • High power dissipation capability

  • Exposed heatsink for excellent thermal and electrical conductivity

  • Leadless very small SMD plastic package with medium power capability

  • AEC-Q101 qualified

Applications

  • Linear voltage regulators

  • Power management

  • Low-side switches

  • MOSFET drivers

  • Battery-driven devices

  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
BC55-10PASOT1061DFN2020-32 x 2 x 0.65NPN42060100063160150100Y
BC55-16PASOT1061DFN2020-32 x 2 x 0.65NPN42060100063250150100Y
BC55PASOT1061DFN2020-32 x 2 x 0.65NPN42060100063250150100Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC55-10PA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveBHBC55-10PA,115
( 9340 658 07115 )
BC55-16PA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveBJBC55-16PA,115
( 9340 658 08115 )
BC55PA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveAWBC55PA,115
( 9340 657 42115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC55-10PABC55-10PA,115BC55-10PAAlways Pb-free
BC55-16PABC55-16PA,115BC55-16PAAlways Pb-free
BC55PABC55PA,115BC55PAAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BC55PA_SER60 V, 1 A NPN medium power transistorsData sheet2022-07-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1061plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm bodyPackage information2022-05-27

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.