Features and benefits
-
High current
-
Three current gain selections
-
High power dissipation capability
-
Exposed heatsink for excellent thermal and electrical conductivity
-
Leadless very small SMD plastic package with medium power capability
-
AEC-Q101 qualified
Applications
-
Linear voltage regulators
-
Power management
-
Low-side switches
-
MOSFET drivers
-
Battery-driven devices
-
Amplifiers
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC55-10PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | NPN | 420 | 60 | 1000 | 63 | 160 | 150 | 100 | Y |
BC55-16PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | NPN | 420 | 60 | 1000 | 63 | 250 | 150 | 100 | Y |
BC55PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | NPN | 420 | 60 | 1000 | 63 | 250 | 150 | 100 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC55-10PA | ![]() DFN2020-3 (SOT1061) | SOT1061 | REFLOW_BG-BD-1 | SOT1061_115 | Active | BH | BC55-10PA,115 ( 9340 658 07115 ) |
BC55-16PA | ![]() DFN2020-3 (SOT1061) | SOT1061 | REFLOW_BG-BD-1 | SOT1061_115 | Active | BJ | BC55-16PA,115 ( 9340 658 08115 ) |
BC55PA | ![]() DFN2020-3 (SOT1061) | SOT1061 | REFLOW_BG-BD-1 | SOT1061_115 | Active | AW | BC55PA,115 ( 9340 657 42115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC55-10PA | BC55-10PA,115 | BC55-10PA | ![]() | Always Pb-free | |
BC55-16PA | BC55-16PA,115 | BC55-16PA | ![]() | Always Pb-free | |
BC55PA | BC55PA,115 | BC55PA | ![]() | Always Pb-free |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BC55PA_SER | 60 V, 1 A NPN medium power transistors | Data sheet | 2022-07-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT1061 | plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.