BC56PA-Q_SER single bipolar

80 V, 1 A NPN medium power transistors

NPN medium power transistor in a SOT1061 (DFN2020-3) leadless very small Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High collector current capability IC and ICM

  • Three current gain selections

  • High power dissipation capability

  • Exposed heatsink for excellent thermal and electrical conductivity

  • Leadless very small SMD plastic package with medium power capability

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Linear voltage regulators

  • MOSFET drivers

  • Low-side switches

  • Power management

  • Amplifiers

  • Battery-driven devices

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
BC56-10PA-QSOT1061DFN2020-32 x 2 x 0.65NPN42080100063160150100Y
BC56-16PA-QSOT1061DFN2020-32 x 2 x 0.65NPN42080100063250150100Y
BC56PA-QSOT1061DFN2020-32 x 2 x 0.65NPN42080100063250150100Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC56-10PA-Q
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveBKBC56-10PA-QX
( 9346 645 29115 )
BC56-16PA-Q
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveBLBC56-16PA-QX
( 9346 645 21115 )
BC56PA-Q
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveAZBC56PA-QX
( 9346 645 30115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC56-10PA-QBC56-10PA-QXBC56-10PA-Q
BC56-16PA-QBC56-16PA-QXBC56-16PA-Q
BC56PA-QBC56PA-QXBC56PA-Q
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1061plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm bodyPackage information2022-05-27

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.