Features and benefits
-
High collector current capability IC and ICM
-
Reduced Printed-Circuit Board (PCB) area requirements
-
Exposed heat sink for excellent thermal and electrical conductivity
-
AEC-Q101 qualified
-
Two current gain selections
-
Leadless very small SMD plastic package with medium power capability
-
Suitable for Automatic Optical Inspection (AOI) of solder joint
Applications
-
Linear voltage regulators
-
Battery driven devices
-
MOSFET drivers
-
Low-side switches
-
Power management
-
Amplifiers
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|
BC68-25PAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | NPN | 420 | 20 | 2000 | 160 | 375 | 150 | 40 |
BC68PAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | NPN | 420 | 20 | 2000 | 85 | 375 | 150 | 40 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC68-25PAS | DFN2020D-3 (SOT1061D) | SOT1061D | REFLOW_BG-BD-1 | SOT1061D_115 | Active | BZ | BC68-25PASX ( 9340 681 09115 ) |
BC68PAS | DFN2020D-3 (SOT1061D) | SOT1061D | REFLOW_BG-BD-1 | SOT1061D_115 | Active | BY | BC68PASX ( 9340 681 08115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC68-25PAS | BC68-25PASX | BC68-25PAS | Always Pb-free | ||
BC68PAS | BC68PASX | BC68PAS | Always Pb-free |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
BC68PAS_Nexperia_Product_Quality | BC68PAS Nexperia Product Quality | Quality document | 2019-05-20 |
BC68PAS_Nexperia_Product_Reliability | BC68PAS Nexperia Product Reliability | Quality document | 2024-04-22 |
BC68PAS | BC68PAS SPICE model | SPICE model | 2024-03-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT1061D | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-10-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
BC68PAS | BC68PAS SPICE model | SPICE model | 2024-03-27 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.