BC807-25QA; BC807-40QA

45 V, 500 mA PNP general-purpose transistors

500 mA PNP general-purpose transistors in a leadless ultra small DFN1010D-3 (SOT1215) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.

Features and benefits

  • General-purpose transistor
  • Two current gain selections
  • Low package height of 0.37 mm
  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification
  • Mobile applications

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
BC807-25QASOT1215DFN1010D-31.1 x 1 x 0.37PNP300-45-50016040015080Y
BC807-40QASOT1215DFN1010D-31.1 x 1 x 0.37PNP300-45-50025060015080Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC807-25QA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active01" 01 00BC807-25QAZ
( 9340 671 55147 )
BC807-40QA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active00" 11 00BC807-40QAZ
( 9340 671 57147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BC807-25QA934067155115
BC807-40QA934067157115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC807-25QABC807-25QAZBC807-25QAAlways Pb-free
BC807-40QABC807-40QAZBC807-40QAAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BC807-25QA_40QA45 V, 500 mA PNP general-purpose transistorsData sheet2018-08-28
SOT1215plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.