BC807 series

45 V, 500 mA PNP general-purpose transistors

PNP general-purpose transistor in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number

Package

NPN complement

Nexperia

JEDEC

JEITA

BC807

SOT23

TO-236AB

-

BC817

BC807-16

BC817-16

BC807-25

BC817-25

BC807-40

BC817-40

Features and benefits

  • High current

  • Three current gain selections

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
BC807SOT23SOT232.9 x 1.3 x 1PNP250-45-500100600150--
BC807-16SOT23SOT232.9 x 1.3 x 1PNP250-45-500100250150--
BC807-25SOT23SOT232.9 x 1.3 x 1PNP250-45-500160400150--
BC807-40SOT23SOT232.9 x 1.3 x 1PNP250-45-50025060015080N

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC807SOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active5D%BC807,215
( 9335 895 00215 )
BC807-16SOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active5A%BC807-16,235
( 9336 285 60235 )
SOT23_215Active5A%BC807-16,215
( 9336 285 60215 )
BC807-25SOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active5B%BC807-25,215
( 9336 285 70215 )
SOT23_235Active5B%BC807-25,235
( 9336 285 70235 )
BC807-40SOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active5C%BC807-40,215
( 9336 285 80215 )
SOT23_235Active5C%BC807-40,235
( 9336 285 80235 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BC807933589500185
BC807/A2934062953215
BC807-16/A2934062954215
BC807-25933628570185
BC807-25/A2934062955215
BC807-25/DG934061876215
BC807-40933628580185
BC807-40/A2934062956215
BC807-40/DG934063159215

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC807BC807,215BC807week 34, 2003
BC807-16BC807-16,235BC807-16week 34, 2003
BC807-16BC807-16,215BC807-16week 34, 2003
BC807-25BC807-25,215BC807-25week 34, 2003
BC807-25BC807-25,235BC807-25week 34, 2003
BC807-40BC807-40,215BC807-40week 34, 2003
BC807-40BC807-40,235BC807-40week 34, 2003
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
BC807_SER45 V, 500 mA PNP general-purpose transistorsData sheet2022-06-30
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.