BC807QBH-Q series

45 V, 500 mA PNP general-purpose transistors

PNP general-purpose transistor in an ultra small DFN1110D-3 (SOT8015) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.

Table 1. Product overview

Type number

Package

NPN complement

Name

JEDEC

Version

BC807-16QBH-Q

DFN1110D-3

MO340-BA

SOT8015

BC817-16QBH-Q

BC807-25QBH-Q

BC817-25QBH-Q

BC807-40QBH-Q

BC817-40QBH-Q

Features and benefits

  • High power dissipation capability

  • High current

  • Three current gain selections

  • Suitable for Automatic Optical Inspection (AOI) of solder joint

  • Smaller footprint compared to conventional leaded SMD packages

  • Low package height of 0.5 mm

  • High-temperature applications up to 175 °C

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General-purpose switching and amplification

  • Space restricted applications

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
BC807-16QBH-QSOT8015DFN1110D-31.1 x 1 x 0.48PNP420-45-50010025017580Y
BC807-25QBH-QSOT8015DFN1110D-31.1 x 1 x 0.48PNP420-45-50016040017580Y
BC807-40QBH-QSOT8015DFN1110D-31.1 x 1 x 0.48PNP420-45-50025060017580Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC807-16QBH-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveF6BC807-16QBH-QZ
( 9346 643 10147 )
BC807-25QBH-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveF7BC807-25QBH-QZ
( 9346 643 11147 )
BC807-40QBH-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveF8BC807-40QBH-QZ
( 9346 643 12147 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC807-16QBH-QBC807-16QBH-QZBC807-16QBH-Q
BC807-25QBH-QBC807-25QBH-QZBC807-25QBH-Q
BC807-40QBH-QBC807-40QBH-QZBC807-40QBH-Q
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BC807QBH-Q_SER45 V, 500 mA PNP general-purpose transistorsData sheet2022-01-25
SOT8015plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm bodyPackage information2023-05-31
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.