Features and benefits
-
High power dissipation capability
-
High current
-
Three current gain selections
-
Suitable for Automatic Optical Inspection (AOI) of solder joint
-
Smaller footprint compared to conventional leaded SMD packages
-
Low package height of 0.5 mm
-
High-temperature applications up to 175 °C
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
General-purpose switching and amplification
-
Space restricted applications
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC807-16QBH-Q | SOT8015 | DFN1110D-3 | 1.1 x 1 x 0.48 | PNP | 420 | -45 | -500 | 100 | 250 | 175 | 80 | Y |
BC807-25QBH-Q | SOT8015 | DFN1110D-3 | 1.1 x 1 x 0.48 | PNP | 420 | -45 | -500 | 160 | 400 | 175 | 80 | Y |
BC807-40QBH-Q | SOT8015 | DFN1110D-3 | 1.1 x 1 x 0.48 | PNP | 420 | -45 | -500 | 250 | 600 | 175 | 80 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC807-16QBH-Q | DFN1110D-3 (SOT8015) | SOT8015 | REFLOW_BG-BD-1 | SOT8015_147 | Active | F6 | BC807-16QBH-QZ ( 9346 643 10147 ) |
BC807-25QBH-Q | DFN1110D-3 (SOT8015) | SOT8015 | REFLOW_BG-BD-1 | SOT8015_147 | Active | F7 | BC807-25QBH-QZ ( 9346 643 11147 ) |
BC807-40QBH-Q | DFN1110D-3 (SOT8015) | SOT8015 | REFLOW_BG-BD-1 | SOT8015_147 | Active | F8 | BC807-40QBH-QZ ( 9346 643 12147 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC807-16QBH-Q | BC807-16QBH-QZ | BC807-16QBH-Q | |||
BC807-25QBH-Q | BC807-25QBH-QZ | BC807-25QBH-Q | |||
BC807-40QBH-Q | BC807-40QBH-QZ | BC807-40QBH-Q |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BC807QBH-Q_SER | 45 V, 500 mA PNP general-purpose transistors | Data sheet | 2022-01-25 |
SOT8015 | plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm body | Package information | 2023-05-31 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.