BC817 series

45 V, 500 mA NPN general-purpose transistors

NPN general-purpose transistor in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number

Package

PNP complement

Nexperia

JEDEC

JEITA

BC817

SOT23

TO-236AB

-

BC807

BC817-16

BC807-16

BC817-25

BC807-25

BC817-40

BC807-40

Features and benefits

  • High current

  • Three current gain selections

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)
BC817SOT23SOT232.9 x 1.3 x 1NPN25045500100600150
BC817-16SOT23SOT232.9 x 1.3 x 1NPN25045500100250150
BC817-25SOT23SOT232.9 x 1.3 x 1NPN25045500160400150
BC817-40SOT23SOT232.9 x 1.3 x 1NPN25045500250600150

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC817SOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active6D%BC817,235
( 9335 895 20235 )
SOT23_215Active6D%BC817,215
( 9335 895 20215 )
BC817-16SOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active6A%BC817-16,235
( 9336 286 20235 )
SOT23_215Active6A%BC817-16,215
( 9336 286 20215 )
BC817-25SOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active6B%BC817-25,215
( 9336 286 30215 )
SOT23_235Active6B%BC817-25,235
( 9336 286 30235 )
BC817-40SOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active6C% %4JBC817-40,215
( 9336 286 40215 )
SOT23_235Active6C% %4JBC817-40,235
( 9336 286 40235 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BC817/G934059312215
BC817-25933628630185
BC817-25/A2934062958215
BC817-25/DG934061877215
BC817-40933628640185
BC817-40/A2934062959215
BC817-40/G934058307215

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC817BC817,235BC817week 34, 2003
BC817BC817,215BC817week 34, 2003
BC817-16BC817-16,235BC817-16week 34, 2003
BC817-16BC817-16,215BC817-16week 34, 2003
BC817-25BC817-25,215BC817-25week 34, 2003
BC817-25BC817-25,235BC817-25week 34, 2003
BC817-40BC817-40,215BC817-40week 34, 2003
BC817-40BC817-40,235BC817-40week 34, 2003
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
BC817_SER45 V, 500 mA NPN general-purpose transistorsData sheet2022-06-30
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.