BC817K series

45 V, 500 mA NPN general-purpose transistors

NPN general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Table 1. product overview

Type number

Package

PNP complement

Nexperia

JEDEC

BC817K-16

SOT23

TO-236AB

BC807K-16

BC817K-25

BC807K-25

BC817K-40

BC807K-40

Features and benefits

  • Three current gain selections

  • High- power dissipation capability

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
BC817K-16SOT23SOT232.9 x 1.3 x 1NPN77545500100250150--
BC817K-16HSOT23SOT232.9 x 1.3 x 1NPN42545500100250175100N
BC817K-16H-QSOT23SOT232.9 x 1.3 x 1NPN42545500100250-100Y
BC817K-25SOT23SOT232.9 x 1.3 x 1NPN77545500160400150--
BC817K-25HSOT23SOT232.9 x 1.3 x 1NPN42545500160400175100N
BC817K-25H-QSOT23SOT232.9 x 1.3 x 1NPN42545500160400-100Y
BC817K-40SOT23SOT232.9 x 1.3 x 1NPN77545500250600150--
BC817K-40HSOT23SOT232.9 x 1.3 x 1NPN42545500250600175100N
BC817K-40H-QSOT23SOT232.9 x 1.3 x 1NPN42545500250600-100Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC817K-16SOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveHD%BC817K-16VL
( 9346 600 54235 )
SOT23_215ActiveHD%BC817K-16R
( 9346 600 54215 )
BC817K-16HSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%HDBC817K-16HVL
( 9346 602 23235 )
SOT23_215Active%HDBC817K-16HR
( 9346 602 23215 )
BC817K-16H-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%HDBC817K-16H-QR
( 9346 669 82215 )
BC817K-25SOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveHE%BC817K-25VL
( 9346 600 55235 )
SOT23_215ActiveHE%BC817K-25R
( 9346 600 55215 )
BC817K-25HSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%HEBC817K-25HVL
( 9346 602 24235 )
SOT23_215Active%HEBC817K-25HR
( 9346 602 24215 )
BC817K-25H-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%HEBC817K-25H-QR
( 9346 669 83215 )
BC817K-40SOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveHF%BC817K-40VL
( 9346 600 56235 )
SOT23_215ActiveHF%BC817K-40R
( 9346 600 56215 )
BC817K-40HSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%HFBC817K-40HVL
( 9346 602 25235 )
SOT23_215Active%HFBC817K-40HR
( 9346 602 25215 )
BC817K-40H-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%HFBC817K-40H-QR
( 9346 669 84215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC817K-16BC817K-16VLBC817K-16week 25, 2019
BC817K-16BC817K-16RBC817K-16week 25, 2019
BC817K-16HBC817K-16HVLBC817K-16Hweek 25, 2019
BC817K-16HBC817K-16HRBC817K-16Hweek 25, 2019
BC817K-16H-QBC817K-16H-QRBC817K-16H-Q
BC817K-25BC817K-25VLBC817K-25week 25, 2019
BC817K-25BC817K-25RBC817K-25week 25, 2019
BC817K-25HBC817K-25HVLBC817K-25Hweek 25, 2019
BC817K-25HBC817K-25HRBC817K-25Hweek 25, 2019
BC817K-25H-QBC817K-25H-QRBC817K-25H-Q
BC817K-40BC817K-40VLBC817K-40week 25, 2019
BC817K-40BC817K-40RBC817K-40week 25, 2019
BC817K-40HBC817K-40HVLBC817K-40Hweek 25, 2019
BC817K-40HBC817K-40HRBC817K-40Hweek 25, 2019
BC817K-40H-QBC817K-40H-QRBC817K-40H-Q
Quality and reliability disclaimer

Documentation (1)

File nameTitleTypeDate
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.