Features and benefits
-
Three current gain selections
-
High- power dissipation capability
-
AEC-Q101 qualified
Applications
-
General-purpose switching and amplification
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC817K-16 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 775 | 45 | 500 | 100 | 250 | 150 | - | - |
BC817K-16H | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 425 | 45 | 500 | 100 | 250 | 175 | 100 | N |
BC817K-16H-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 425 | 45 | 500 | 100 | 250 | - | 100 | Y |
BC817K-25 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 775 | 45 | 500 | 160 | 400 | 150 | - | - |
BC817K-25H | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 425 | 45 | 500 | 160 | 400 | 175 | 100 | N |
BC817K-25H-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 425 | 45 | 500 | 160 | 400 | - | 100 | Y |
BC817K-40 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 775 | 45 | 500 | 250 | 600 | 150 | - | - |
BC817K-40H | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 425 | 45 | 500 | 250 | 600 | 175 | 100 | N |
BC817K-40H-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 425 | 45 | 500 | 250 | 600 | - | 100 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC817K-16 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | HD% | BC817K-16VL ( 9346 600 54235 ) | |
SOT23_215 | Active | HD% | BC817K-16R ( 9346 600 54215 ) | ||||
BC817K-16H | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | %HD | BC817K-16HVL ( 9346 602 23235 ) | |
SOT23_215 | Active | %HD | BC817K-16HR ( 9346 602 23215 ) | ||||
BC817K-16H-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | %HD | BC817K-16H-QR ( 9346 669 82215 ) | |
BC817K-25 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | HE% | BC817K-25VL ( 9346 600 55235 ) | |
SOT23_215 | Active | HE% | BC817K-25R ( 9346 600 55215 ) | ||||
BC817K-25H | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | %HE | BC817K-25HVL ( 9346 602 24235 ) | |
SOT23_215 | Active | %HE | BC817K-25HR ( 9346 602 24215 ) | ||||
BC817K-25H-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | %HE | BC817K-25H-QR ( 9346 669 83215 ) | |
BC817K-40 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | HF% | BC817K-40VL ( 9346 600 56235 ) | |
SOT23_215 | Active | HF% | BC817K-40R ( 9346 600 56215 ) | ||||
BC817K-40H | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | %HF | BC817K-40HVL ( 9346 602 25235 ) | |
SOT23_215 | Active | %HF | BC817K-40HR ( 9346 602 25215 ) | ||||
BC817K-40H-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | %HF | BC817K-40H-QR ( 9346 669 84215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC817K-16 | BC817K-16VL | BC817K-16 | week 25, 2019 | ||
BC817K-16 | BC817K-16R | BC817K-16 | week 25, 2019 | ||
BC817K-16H | BC817K-16HVL | BC817K-16H | week 25, 2019 | ||
BC817K-16H | BC817K-16HR | BC817K-16H | week 25, 2019 | ||
BC817K-16H-Q | BC817K-16H-QR | BC817K-16H-Q | |||
BC817K-25 | BC817K-25VL | BC817K-25 | week 25, 2019 | ||
BC817K-25 | BC817K-25R | BC817K-25 | week 25, 2019 | ||
BC817K-25H | BC817K-25HVL | BC817K-25H | week 25, 2019 | ||
BC817K-25H | BC817K-25HR | BC817K-25H | week 25, 2019 | ||
BC817K-25H-Q | BC817K-25H-QR | BC817K-25H-Q | |||
BC817K-40 | BC817K-40VL | BC817K-40 | week 25, 2019 | ||
BC817K-40 | BC817K-40R | BC817K-40 | week 25, 2019 | ||
BC817K-40H | BC817K-40HVL | BC817K-40H | week 25, 2019 | ||
BC817K-40H | BC817K-40HR | BC817K-40H | week 25, 2019 | ||
BC817K-40H-Q | BC817K-40H-QR | BC817K-40H-Q |
Documentation (1)
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.