BC817QCH-Q series

45 V, 500 mA NPN general-purpose transistors

NPN general-purpose transistor in an ultra small DFN1412D-3 (SOT8009) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.

Table 1. Product overview

Type number

Package

PNP complement

Name

JEDEC

Version

BC817-16QCH-Q

DFN1412D-3

MO-340CA

SOT8009

BC807-16QCH-Q

BC817-25QCH-Q

BC807-25QCH-Q

BC817-40QCH-Q

BC807-40QCH-Q

Features and benefits

  • High power dissipation capability

  • High current

  • Three current gain selections

  • Suitable for Automatic Optical Inspection (AOI) of solder joint

  • Smaller footprint compared to conventional leaded SMD packages

  • Low package height of 0.5 mm

  • High-temperature applications up to 175 °C

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General-purpose switching and amplification

  • Space restricted applications

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
BC817-16QCH-QSOT8009DFN1412D-31.4 x 1.2 x 0.48NPN45545500100250175100Y
BC817-25QCH-QSOT8009DFN1412D-31.4 x 1.2 x 0.48NPN45545500160400175100Y
BC817-40QCH-QSOT8009DFN1412D-31.4 x 1.2 x 0.48NPN45545500250600175100Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC817-16QCH-Q
DFN1412D-3
(SOT8009)
SOT8009REFLOW_BG-BD-1
SOT8009_147Active8VBC817-16QCH-QZ
( 9346 643 05147 )
BC817-25QCH-Q
DFN1412D-3
(SOT8009)
SOT8009REFLOW_BG-BD-1
SOT8009_147Active8WBC817-25QCH-QZ
( 9346 643 06147 )
BC817-40QCH-Q
DFN1412D-3
(SOT8009)
SOT8009REFLOW_BG-BD-1
SOT8009_147Active8YBC817-40QCH-QZ
( 9346 643 07147 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC817-16QCH-QBC817-16QCH-QZBC817-16QCH-Q
BC817-25QCH-QBC817-25QCH-QZBC817-25QCH-Q
BC817-40QCH-QBC817-40QCH-QZBC817-40QCH-Q
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BC817QCH-Q_SER45 V, 500 mA NPN general-purpose transistorsData sheet2022-01-25
SOT8009plastic, leadless ultra small outline package with side-wettable flanks (SWF);3 terminals; 0.8 mm pitch; 1.4 mm x 1.2 mm x 0.48 mm bodyPackage information2020-12-14
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.