Features and benefits
-
High current
-
Three current gain selections
Applications
-
General-purpose switching and amplification
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC817-16W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 45 | 500 | 100 | 250 | 150 | 100 | N |
BC817-25W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 45 | 500 | 160 | 400 | 150 | 100 | N |
BC817-40W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 45 | 500 | 250 | 600 | 150 | 100 | N |
BC817W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 45 | 500 | 100 | 600 | 150 | - | N |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC817-16W | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 6A% | BC817-16W,135 ( 9340 219 20135 ) |
SOT323_115 | Active | 6A% | BC817-16W,115 ( 9340 219 20115 ) | ||||
BC817-25W | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 6B% | BC817-25W,135 ( 9340 219 30135 ) |
SOT323_115 | Active | 6B% | BC817-25W,115 ( 9340 219 30115 ) | ||||
BC817-40W | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | 6C% | BC817-40W,115 ( 9340 219 40115 ) |
SOT323_135 | Active | 6C% | BC817-40W,135 ( 9340 219 40135 ) | ||||
BC817W | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 6D% | BC817W,135 ( 9340 219 10135 ) |
SOT323_115 | Active | 6D% | BC817W,115 ( 9340 219 10115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BC817-25W/MI | 934069653115 | 2018-12-31 | 2019-06-30 | BC817-25W | ||
BC817-40W | 934021940185 | |||||
BC817-40W/A2 | 934062888115 | |||||
BC817-40W/MI | 934068905135 | 2018-12-31 | 2019-06-30 | BC817-40W | ||
BC817-40W/MI | 934068905115 | 2018-12-31 | 2019-06-30 | BC817-40W | ||
BC817-40W/ZL | 934069719135 | 2017-05-31 | 2017-11-30 | BC817-40W | ||
BC817-40W/ZL | 934069719115 | 2017-05-31 | 2017-11-30 | BC817-40W |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC817-16W | BC817-16W,135 | BC817-16W | ![]() | week 30, 2003 | |
BC817-16W | BC817-16W,115 | BC817-16W | ![]() | week 30, 2003 | |
BC817-25W | BC817-25W,135 | BC817-25W | ![]() | week 30, 2003 | |
BC817-25W | BC817-25W,115 | BC817-25W | ![]() | week 30, 2003 | |
BC817-40W | BC817-40W,115 | BC817-40W | ![]() | week 30, 2003 | |
BC817-40W | BC817-40W,135 | BC817-40W | ![]() | week 30, 2003 | |
BC817W | BC817W,135 | BC817W | ![]() | week 30, 2003 | |
BC817W | BC817W,115 | BC817W | ![]() | week 30, 2003 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BC817W_SER | 45 V, 500 mA NPN general-purpose transistors | Data sheet | 2022-06-30 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.