Features and benefits
-
General-purpose transistors
-
SMD plastic package
-
Two different gain selections
Applications
-
General-purpose switching and amplification
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC846 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | 1D% | BC846,215 ( 9335 895 40215 ) | |
BC846A | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | 1A% | BC846A,215 ( 9335 895 50215 ) | |
SOT23_235 | Active | 1A% | BC846A,235 ( 9335 895 50235 ) | ||||
BC846B | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | 1B% | BC846B,215 ( 9335 895 60215 ) | |
SOT23_235 | Active | 1B% | BC846B,235 ( 9335 895 60235 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BC846 | 933589540185 | |||||
BC846/A2 | 934062961215 | |||||
BC846/DG | 934061878215 | |||||
BC846/G | 934058361215 | |||||
BC846A | 933589550185 | |||||
BC846A/A2 | 934062962215 | |||||
BC846B | 933589560185 | |||||
BC846B/A2 | 934062963215 | |||||
BC846B/AU | 934067113235 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC846 | BC846,215 | BC846 | week 34, 2003 | ||
BC846A | BC846A,215 | BC846A | week 34, 2003 | ||
BC846A | BC846A,235 | BC846A | week 34, 2003 | ||
BC846B | BC846B,215 | BC846B | week 34, 2003 | ||
BC846B | BC846B,235 | BC846B | week 34, 2003 |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
BC846X_SER | 65 V, 100 mA NPN general-purpose transistors | Data sheet | 2022-06-30 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.