BC846XQB series

45 V, 100 mA NPN general-purpose transistor

NPN general-purpose transistor in an ultra small DFN1110D-3 (SOT8015) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.

Table 1. Product overview

Type number

Package

PNP complement:

Nexperia

JEDEC

BC846AQB

SOT8015

MO-340BA

BC856AQB

BC846BQB

BC856BQB

Features and benefits

  • High power dissipation capability

  • Suitable for Automatic Optical Inspection (AOI) of solder joint
  • Smaller footprint compared to conventional leaded SMD packages
  • Low package height of 0.5 mm

Applications

  • General-purpose switching and amplification

  • Space restricted applications

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
BC846AQBSOT8015DFN1110D-31.1 x 1 x 0.48NPN34065100110220150100Y
BC846BQBSOT8015DFN1110D-31.1 x 1 x 0.48NPN34065100200450150100Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC846AQB
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveF2BC846AQBZ
( 9346 626 60147 )
BC846BQB
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveF3BC846BQBZ
( 9346 626 61147 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC846AQBBC846AQBZBC846AQB
BC846BQBBC846BQBZBC846BQB
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BC846XQB_SER65 V, 100 mA NPN general-purpose transistorData sheet2021-09-20
SOT8015plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm bodyPackage information2023-05-31
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.