Features and benefits
-
High power dissipation capability
- Suitable for Automatic Optical Inspection (AOI) of solder joint
- Smaller footprint compared to conventional leaded SMD packages
-
Low package height of 0.5 mm
Applications
-
General-purpose switching and amplification
-
Space restricted applications
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC846AQB | ![]() DFN1110D-3 (SOT8015) | SOT8015 | REFLOW_BG-BD-1 | SOT8015_147 | Active | F2 | BC846AQBZ ( 9346 626 60147 ) |
BC846BQB | ![]() DFN1110D-3 (SOT8015) | SOT8015 | REFLOW_BG-BD-1 | SOT8015_147 | Active | F3 | BC846BQBZ ( 9346 626 61147 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC846AQB | BC846AQBZ | BC846AQB | ![]() | ||
BC846BQB | BC846BQBZ | BC846BQB | ![]() |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BC846XQB_SER | 65 V, 100 mA NPN general-purpose transistor | Data sheet | 2021-09-20 |
SOT8015 | plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm body | Package information | 2023-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.