Features and benefits
-
General-purpose transistors
-
SMD plastic package
-
Two different gain selections
Applications
-
General-purpose switching and amplification
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC846AW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 65 | 100 | 110 | 220 | 150 | 100 | N |
BC846BW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 65 | 100 | 200 | 450 | 150 | 100 | N |
BC846W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 65 | 100 | 110 | 450 | 150 | 100 | N |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC846AW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 1A% | BC846AW,135 ( 9340 217 30135 ) |
SOT323_115 | Active | 1A% | BC846AW,115 ( 9340 217 30115 ) | ||||
BC846BW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 1B% | BC846BW,135 ( 9340 217 40135 ) |
SOT323_115 | Active | 1B% | BC846BW,115 ( 9340 217 40115 ) | ||||
BC846W | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 1D% | BC846W,135 ( 9340 219 70135 ) |
SOT323_115 | Active | 1D% | BC846W,115 ( 9340 219 70115 ) |
Discontinuation information
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC846AW | BC846AW,135 | BC846AW | ![]() | week 30, 2003 | |
BC846AW | BC846AW,115 | BC846AW | ![]() | week 30, 2003 | |
BC846BW | BC846BW,135 | BC846BW | ![]() | week 30, 2003 | |
BC846BW | BC846BW,115 | BC846BW | ![]() | week 30, 2003 | |
BC846W | BC846W,135 | BC846W | ![]() | week 30, 2003 | |
BC846W | BC846W,115 | BC846W | ![]() | week 30, 2003 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BC846XW_SER | 65 V, 100 mA NPN general-purpose transistors | Data sheet | 2023-03-29 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.