BC847xM series

45 V, 100 mA NPN general-purpose transistors

NPN general-purpose transistors in a ultra small SOT883 (SC-101) Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number 1

Package

PNP complement

Nexperia

JEITA

BC847AM

SOT883

SC-101

BC857AM

BC847BM

BC857BM

BC847CM

BC857CM

Features and benefits

  • General-purpose transistors

  • SMD plastic packages

  • Three different gain selections

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
BC847AMSOT883BDFN1006B-31 x 0.6 x 0.37NPN25045100110220150100Y
BC847BMSOT883BDFN1006B-31 x 0.6 x 0.37NPN25045100200450150100Y
BC847CMSOT883BDFN1006B-31 x 0.6 x 0.37NPN25045100420800150100Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC847AM
DFN1006B-3
(SOT883B)
SOT883BREFLOW_BG-BD-1
SOT883B_315ActiveD4BC847AM,315
( 9340 571 49315 )
BC847BM
DFN1006B-3
(SOT883B)
SOT883BREFLOW_BG-BD-1
SOT883B_315ActiveD5BC847BM,315
( 9340 571 50315 )
BC847CM
DFN1006B-3
(SOT883B)
SOT883BREFLOW_BG-BD-1
SOT883B_315ActiveD6BC847CM,315
( 9340 571 51315 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC847AMBC847AM,315BC847AMAlways Pb-free
BC847BMBC847BM,315BC847BMAlways Pb-free
BC847CMBC847CM,315BC847CMAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BC847XM_SER45 V, 100 mA NPN general-purpose transistorsData sheet2022-06-30
SOT883Bplastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1.0 mm x 0.6 mm x 0.37 mm bodyPackage information2022-05-20
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.