Features and benefits
-
General-purpose transistors
-
SMD plastic packages
-
Three different gain selections
-
AEC-Q101 qualified
Applications
-
General-purpose switching and amplification
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC847AM | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | NPN | 250 | 45 | 100 | 110 | 220 | 150 | 100 | Y |
BC847BM | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | NPN | 250 | 45 | 100 | 200 | 450 | 150 | 100 | Y |
BC847CM | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | NPN | 250 | 45 | 100 | 420 | 800 | 150 | 100 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC847AM | DFN1006B-3 (SOT883B) | SOT883B | REFLOW_BG-BD-1 | SOT883B_315 | Active | D4 | BC847AM,315 ( 9340 571 49315 ) |
BC847BM | DFN1006B-3 (SOT883B) | SOT883B | REFLOW_BG-BD-1 | SOT883B_315 | Active | D5 | BC847BM,315 ( 9340 571 50315 ) |
BC847CM | DFN1006B-3 (SOT883B) | SOT883B | REFLOW_BG-BD-1 | SOT883B_315 | Active | D6 | BC847CM,315 ( 9340 571 51315 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC847AM | BC847AM,315 | BC847AM | Always Pb-free | ||
BC847BM | BC847BM,315 | BC847BM | Always Pb-free | ||
BC847CM | BC847CM,315 | BC847CM | Always Pb-free |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BC847XM_SER | 45 V, 100 mA NPN general-purpose transistors | Data sheet | 2022-06-30 |
SOT883B | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1.0 mm x 0.6 mm x 0.37 mm body | Package information | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.