Features and benefits
-
General-purpose transistors
-
Three current gain selections
-
Low package height of 0.37 mm
-
Suitable for Automatic Optical Inspection (AOI) of solder joint
-
AEC-Q101 qualified
Applications
-
General-purpose switching and amplification
-
Mobile applications
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC847AQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | NPN | 280 | 45 | 100 | 110 | 220 | 150 | 100 | Y |
BC847BQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | NPN | 280 | 45 | 100 | 200 | 450 | 150 | 100 | Y |
BC847CQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | NPN | 280 | 45 | 100 | 420 | 800 | 150 | 100 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC847AQA | ![]() DFN1010D-3 (SOT1215) | SOT1215 | REFLOW_BG-BD-1 | SOT1215_147 | Active | 00" 10 01 | BC847AQAZ ( 9340 690 66147 ) |
BC847BQA | ![]() DFN1010D-3 (SOT1215) | SOT1215 | REFLOW_BG-BD-1 | SOT1215_147 | Active | 00" 10 11 | BC847BQAZ ( 9340 690 67147 ) |
BC847CQA | ![]() DFN1010D-3 (SOT1215) | SOT1215 | REFLOW_BG-BD-1 | SOT1215_147 | Active | 00" 11 01 | BC847CQAZ ( 9340 690 68147 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BC847AQA | 934069066115 | |||||
BC847BQA | 934069067115 | |||||
BC847CQA | 934069068115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC847AQA | BC847AQAZ | BC847AQA | ![]() | Always Pb-free | |
BC847BQA | BC847BQAZ | BC847BQA | ![]() | Always Pb-free | |
BC847CQA | BC847CQAZ | BC847CQA | ![]() | Always Pb-free |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BC847XQA_SER | 45 V, 100 mA NPN general-purpose transistors | Data sheet | 2017-06-08 |
SOT1215 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.