Features and benefits
-
General-purpose transistors
-
SMD plastic packages
-
Three different gain selections
Applications
-
General-purpose switching and amplification
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC847AW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 45 | 100 | 110 | 220 | 150 | 100 | N |
BC847BW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 45 | 100 | 200 | 450 | 150 | 100 | N |
BC847CW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 45 | 100 | 420 | 800 | 150 | 100 | N |
BC847W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 45 | 100 | 110 | 800 | 150 | 100 | N |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC847AW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 1E% | BC847AW,135 ( 9340 217 60135 ) |
SOT323_115 | Active | 1E% | BC847AW,115 ( 9340 217 60115 ) | ||||
BC847BW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | 1F% | BC847BW,115 ( 9340 217 70115 ) |
SOT323_135 | Active | 1F% | BC847BW,135 ( 9340 217 70135 ) | ||||
BC847CW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | 1G% | BC847CW,115 ( 9340 217 80115 ) |
SOT323_135 | Active | 1G% | BC847CW,135 ( 9340 217 80135 ) | ||||
BC847W | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | 1H% | BC847W,115 ( 9340 217 20115 ) |
SOT323_135 | Active | 1H% | BC847W,135 ( 9340 217 20135 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BC847AW/A2 | 934062897135 | |||||
BC847BW | 934021770185 | |||||
BC847BW/A2 | 934062898135 | |||||
BC847BW/A2 | 934062898115 | |||||
BC847BW/ZL | 934069702135 | 2017-05-31 | 2017-11-30 | BC847BW | ||
BC847BW/ZL | 934069702115 | 2017-05-31 | 2017-11-30 | BC847BW | ||
BC847CW | 934021780185 | |||||
BC847CW/A2 | 934062899115 | |||||
BC847CW/ZL | 934069703135 | 2017-05-31 | 2017-11-30 | BC847CW | ||
BC847CW/ZL | 934069703115 | 2017-05-31 | 2017-11-30 | BC847CW | ||
BC847W | 934021720185 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC847AW | BC847AW,135 | BC847AW | ![]() | week 30, 2003 | |
BC847AW | BC847AW,115 | BC847AW | ![]() | week 30, 2003 | |
BC847BW | BC847BW,115 | BC847BW | ![]() | week 30, 2003 | |
BC847BW | BC847BW,135 | BC847BW | ![]() | week 30, 2003 | |
BC847CW | BC847CW,115 | BC847CW | ![]() | week 30, 2003 | |
BC847CW | BC847CW,135 | BC847CW | ![]() | week 30, 2003 | |
BC847W | BC847W,115 | BC847W | ![]() | week 30, 2003 | |
BC847W | BC847W,135 | BC847W | ![]() | week 30, 2003 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BC847XW_SER | 45 V, 100 mA NPN general-purpose transistors | Data sheet | 2022-06-30 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.