Features and benefits
-
General-purpose transistors
-
SMD plastic packages
-
AEC-Q101 qualified
Applications
-
General-purpose switching and amplification
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC848B | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | 1K% | BC848B,215 ( 9335 896 30215 ) | |
SOT23_235 | Active | 1K% | BC848B,235 ( 9335 896 30235 ) | ||||
BC848W | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | 1M% | BC848W,115 ( 9340 220 60115 ) |
SOT323_135 | Active | 1M% | BC848W,135 ( 9340 220 60135 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BC848B | 933589630185 | |||||
BC848B/A2 | 934062967215 | |||||
BC848W | 934022060185 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC848B | BC848B,215 | BC848B | week 34, 2003 | ||
BC848B | BC848B,235 | BC848B | week 34, 2003 | ||
BC848W | BC848W,115 | BC848W | week 30, 2003 | ||
BC848W | BC848W,135 | BC848W | week 30, 2003 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.