Features and benefits
-
Low current (max. 100 mA)
-
Low voltage (max. 65 V)
Applications
-
General-purpose switching and amplification
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC856AW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | - | -100 | 125 | 250 | 150 | 100 | N |
BC856BW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -65 | -100 | 220 | 475 | 150 | 100 | Y |
BC856W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -65 | -100 | 125 | 475 | 150 | 100 | N |
BC857AW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | - | -100 | 125 | 250 | 150 | 100 | N |
BC857BW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | - | -100 | 220 | 475 | 150 | 100 | N |
BC857CW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | - | -100 | 420 | 800 | 150 | 100 | N |
BC857W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -45 | -100 | 125 | 800 | 150 | 100 | N |
BC858W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -30 | -100 | 125 | 800 | 150 | - | - |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC856AW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 3A% | BC856AW,135 ( 9340 218 10135 ) |
SOT323_115 | Active | 3A% | BC856AW,115 ( 9340 218 10115 ) | ||||
BC856BW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 3B% | BC856BW,135 ( 9340 218 20135 ) |
SOT323_115 | Active | 3B% | BC856BW,115 ( 9340 218 20115 ) | ||||
BC856W | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 3D% | BC856W,135 ( 9340 217 50135 ) |
SOT323_115 | Active | 3D% | BC856W,115 ( 9340 217 50115 ) | ||||
BC857AW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 3E% | BC857AW,135 ( 9340 218 40135 ) |
SOT323_115 | Active | 3E% | BC857AW,115 ( 9340 218 40115 ) | ||||
BC857BW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | 3F% | BC857BW,115 ( 9340 218 50115 ) |
SOT323_135 | Active | 3F% | BC857BW,135 ( 9340 218 50135 ) | ||||
BC857CW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 3G% | BC857CW,135 ( 9340 218 60135 ) |
SOT323_115 | Active | 3G% | BC857CW,115 ( 9340 218 60115 ) | ||||
BC857W | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 3H% | BC857W,135 ( 9340 218 30135 ) |
SOT323_115 | Active | 3H% | BC857W,115 ( 9340 218 30115 ) | ||||
BC858W | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | 3M% | BC858W,115 ( 9340 218 70115 ) |
SOT323_135 | Active | 3M% | BC858W,135 ( 9340 218 70135 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BC856BW/A2 | 934062902115 | |||||
BC856BW/ZL | 934069704135 | 2017-05-31 | 2017-11-30 | BC856BW | ||
BC856BW/ZL | 934069704115 | 2017-05-31 | 2017-11-30 | BC856BW | ||
BC857BW | 934021850185 | |||||
BC857BW/A2 | 934062903115 | |||||
BC857BW/MI | 934069651135 | 2018-12-31 | 2019-06-30 | BC857BW | ||
BC857BW/ZL | 934069709135 | 2017-05-31 | 2017-11-30 | BC857BW | ||
BC857BW/ZL | 934069709115 | 2017-05-31 | 2017-11-30 | BC857BW | ||
BC857CW/MI | 934069645115 | 2018-12-31 | 2019-06-30 | BC857CW | ||
BC857W/A2 | 934062904115 | |||||
BC857W/DG | 934061927115 | |||||
BC858W | 934021870185 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC856AW | BC856AW,135 | BC856AW | ![]() | week 30, 2003 | |
BC856AW | BC856AW,115 | BC856AW | ![]() | week 30, 2003 | |
BC856BW | BC856BW,135 | BC856BW | ![]() | week 30, 2003 | |
BC856BW | BC856BW,115 | BC856BW | ![]() | week 30, 2003 | |
BC856W | BC856W,135 | BC856W | ![]() | week 30, 2003 | |
BC856W | BC856W,115 | BC856W | ![]() | week 30, 2003 | |
BC857AW | BC857AW,135 | BC857AW | ![]() | week 30, 2003 | |
BC857AW | BC857AW,115 | BC857AW | ![]() | week 30, 2003 | |
BC857BW | BC857BW,115 | BC857BW | ![]() | week 30, 2003 | |
BC857BW | BC857BW,135 | BC857BW | ![]() | week 30, 2003 | |
BC857CW | BC857CW,135 | BC857CW | ![]() | week 30, 2003 | |
BC857CW | BC857CW,115 | BC857CW | ![]() | week 30, 2003 | |
BC857W | BC857W,135 | BC857W | ![]() | week 30, 2003 | |
BC857W | BC857W,115 | BC857W | ![]() | week 30, 2003 | |
BC858W | BC858W,115 | BC858W | ![]() | week 30, 2003 | |
BC858W | BC858W,135 | BC858W | ![]() | week 30, 2003 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
BC856W_BC857W_BC858W | 65 V, 100 mA PNP general-purpose transistors | Data sheet | 2023-07-10 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.