Features and benefits
-
High power dissipation capability
-
Suitable for Automatic Optical Inspection (AOI) of solder joint
-
Smaller footprint compared to conventional leaded SMD packages
-
Low package height of 0.5 mm
Applications
-
General-purpose switching and amplification
-
Space restricted applications
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC857AQC | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | PNP | 360 | -45 | -100 | 125 | 250 | 150 | 100 | N |
BC857BQC | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | PNP | 360 | -45 | -100 | 220 | 475 | 150 | 100 | N |
BC857CQC | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | PNP | 360 | -45 | -100 | 420 | 800 | 150 | 100 | N |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC857AQC | DFN1412D-3 (SOT8009) | SOT8009 | REFLOW_BG-BD-1 | SOT8009_147 | Active | 9F | BC857AQCZ ( 9346 608 87147 ) |
BC857BQC | DFN1412D-3 (SOT8009) | SOT8009 | REFLOW_BG-BD-1 | SOT8009_147 | Active | 9G | BC857BQCZ ( 9346 608 88147 ) |
BC857CQC | DFN1412D-3 (SOT8009) | SOT8009 | REFLOW_BG-BD-1 | SOT8009_147 | Active | 9H | BC857CQCZ ( 9346 608 89147 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC857AQC | BC857AQCZ | BC857AQC | week 25, 2019 | ||
BC857BQC | BC857BQCZ | BC857BQC | week 25, 2019 | ||
BC857CQC | BC857CQCZ | BC857CQC | week 25, 2019 |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BC857XQC_SER | 45 V, 100 mA PNP general-purpose transistor | Data sheet | 2021-10-27 |
SOT8009 | plastic, leadless ultra small outline package with side-wettable flanks (SWF);3 terminals; 0.8 mm pitch; 1.4 mm x 1.2 mm x 0.48 mm body | Package information | 2020-12-14 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.