BCP51T-SERIES

45 V, 1 A PNP medium power transistors

PNP medium power transistors in a medium power SOT223 (SC-73) Surface-Mounted Device (SMD) plastic package.

Table 1. Table 1. Product Overview

Type number

Package

NPN complement

Nexperia

JEITA

JEDEC

BCP51T

SOT223

SC-73

-

BCP54T

BCP51-10T

BCP54-10T

BCP51-16T

BCP54-16T

Features and benefits

  • High collector current capability IC and ICM
  • Three current gain selections
  • High power dissipation capability
  • AEC-Q101 qualified

Applications

  • Linear voltage regulators
  • MOSFET drivers
  • High-side switches
  • Power management
  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)
BCP51-10TSOT223SC-736.5 x 3.5 x 1.65PNP600-45-100063160150100
BCP51-16TSOT223SC-736.5 x 3.5 x 1.65PNP600-45-1000100250150100
BCP51TSOT223SC-736.5 x 3.5 x 1.65PNP600-45-100063250150100

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCP51-10T
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveP5110TBCP51-10TF
( 9346 610 77135 )
BCP51-16T
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveP5116TBCP51-16TF
( 9346 610 78135 )
BCP51T
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveBCP51TBCP51TF
( 9346 610 73135 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCP51-10TBCP51-10TFBCP51-10Tweek 25, 2019
BCP51-16TBCP51-16TFBCP51-16Tweek 25, 2019
BCP51TBCP51TFBCP51Tweek 25, 2019
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BCP51T_SER45 V, 1 A PNP medium power transistorsData sheet2019-04-29
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyPackage information2022-05-30
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.