Features and benefits
- High collector current capability IC and ICM
- Three current gain selections
- High power dissipation capability
- High-temperature applications up to 175 °C
- AEC-Q101 qualified
Applications
- Linear voltage regulators
- MOSFET drivers
- High-side switches
- Power management
- Amplifiers
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|
BCP53-10H | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 725 | -80 | -1000 | 63 | 160 | 175 | 100 |
BCP53-16H | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 725 | -80 | -1000 | 100 | 250 | 175 | 100 |
BCP53H | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 725 | -80 | -1000 | 63 | 250 | 175 | 100 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCP53-10H | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | P5310H | BCP53-10HX ( 9340 702 87115 ) |
BCP53-16H | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | P5316H | BCP53-16HX ( 9340 702 88115 ) |
BCP53H | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | BCP53H | BCP53HX ( 9340 702 86115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCP53-10H | BCP53-10HX | BCP53-10H | week 25, 2019 | ||
BCP53-16H | BCP53-16HX | BCP53-16H | week 25, 2019 | ||
BCP53H | BCP53HX | BCP53H | week 25, 2019 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BCP53H_SER | 80 V, 1 A PNP medium power transistors | Data sheet | 2017-07-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.