Features and benefits
-
High current
-
Three current gain selections
-
High power dissipation capability
Applications
-
Linear voltage regulators
-
Power management
-
Low-side switches
-
MOSFET drivers
-
Battery-driven devices
-
Amplifiers
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BCP55 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 650 | 60 | 1000 | 63 | 250 | 150 | 100 | Y |
BCP55-10 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 650 | 60 | 1000 | 63 | 160 | 150 | 100 | Y |
BCP55-16 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 650 | 60 | 1000 | 63 | 250 | 150 | 100 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCP55 | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | BCP55 | BCP55,135 ( 9339 172 10135 ) |
SOT223_115 | Active | BCP55 | BCP55,115 ( 9339 172 10115 ) | ||||
BCP55-10 | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | BCP55 /10 | BCP55-10,115 ( 9339 172 20115 ) |
BCP55-16 | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | BCP55 /16 | BCP55-16F ( 9339 172 30135 ) |
SOT223_115 | Active | BCP55 /16 | BCP55-16,115 ( 9339 172 30115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BCP55/A | 934061078135 | |||||
BCP55/A | 934061078115 | |||||
BCP55/A2 | 934062851115 | |||||
BCP55/R | 934059224115 | |||||
BCP55-10/A | 934061293115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCP55 | BCP55,135 | BCP55 | ![]() | week 34, 2003 | |
BCP55 | BCP55,115 | BCP55 | ![]() | week 34, 2003 | |
BCP55-10 | BCP55-10,115 | BCP55-10 | ![]() | week 34, 2003 | |
BCP55-16 | BCP55-16F | BCP55-16 | ![]() | Always Pb-free | |
BCP55-16 | BCP55-16,115 | BCP55-16 | ![]() | week 34, 2003 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BCP55_SER | 60 V, 1 A NPN medium power transistors | Data sheet | 2022-06-30 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.