BCP56 series

80 V, 1 A NPN medium power transistors

NPN medium power transistors in a medium power SOT223 (SC-73) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High collector current capability IC and ICM

  • Three current gain selections

  • High power dissipation capability

Applications

  • Linear voltage regulators

  • MOSFET drivers

  • Low-side switches

  • Power management

  • Amplifiers

  • Battery-driven devices

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
BCP56SOT223SC-736.5 x 3.5 x 1.65NPN65080100063250150100Y
BCP56-10SOT223SC-736.5 x 3.5 x 1.65NPN65080100063160150100Y
BCP56-16SOT223SC-736.5 x 3.5 x 1.65NPN65080100063250150100Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCP56
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveBCP56BCP56F
( 9339 172 40135 )
SOT223_115ActiveBCP56BCP56,115
( 9339 172 40115 )
BCP56-10
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveBCP56 /10BCP56-10,135
( 9339 172 50135 )
SOT223_115ActiveBCP56 /10BCP56-10,115
( 9339 172 50115 )
BCP56-16
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveBCP56 /16BCP56-16,135
( 9339 172 60135 )
SOT223_115ActiveBCP56 /16BCP56-16,115
( 9339 172 60115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BCP56/A934061079115
BCP56/R934059124115
BCP56/ZL9340707661352018-12-312019-06-30BCP56
    BCP56/ZL9340707661152018-12-312019-06-30BCP56
      BCP56-10/A934061096135
      BCP56-10/A934061096115
      BCP56-10/R934059223115
      BCP56-16/A934061081135
      BCP56-16/A934061081115
      BCP56-16/A2934062852115

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      BCP56BCP56FBCP56week 25, 2019
      BCP56BCP56,115BCP56week 34, 2003
      BCP56-10BCP56-10,135BCP56-10week 34, 2003
      BCP56-10BCP56-10,115BCP56-10week 34, 2003
      BCP56-16BCP56-16,135BCP56-16week 34, 2003
      BCP56-16BCP56-16,115BCP56-16week 34, 2003
      Quality and reliability disclaimer

      Documentation (4)

      File nameTitleTypeDate
      BCP56_SER80 V, 1 A NPN medium power transistorsData sheet2022-06-30
      REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
      SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyPackage information2022-05-30
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
      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.