BCP56H

80 V, 1 A NPN medium power transistor

NPN medium power transistors in a medium power SOT223 (SC-73) Surface-Mounted Device (SMD) plastic package.

Table 1. Product Overview

Type number

Package

PNP complement

Nexperia

JEITA

JEDEC

BCP56H

SOT223

SC-73

-

BCP53H

BCP56-10H

BCP53-10H

BCP56-16H

BCP53-16H

Features and benefits

  • High collector current capability IC and ICM

  • Three current gain selections

  • High power dissipation capability

  • High-temperature applications up to 175 °C

  • AEC-Q101 qualified

Applications

  • Linear voltage regulators

  • MOSFET drivers

  • Low-side switches

  • Power management

  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)
BCP56-10HSOT223SC-736.5 x 3.5 x 1.65NPN72580100063160175100
BCP56-16HSOT223SC-736.5 x 3.5 x 1.65NPN725801000100250175100
BCP56HSOT223SC-736.5 x 3.5 x 1.65NPN72580100063250175100

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCP56-10H
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveP5610HBCP56-10HX
( 9340 702 91115 )
BCP56-16H
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveP5616HBCP56-16HX
( 9340 702 92115 )
BCP56H
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBCP56HBCP56HX
( 9340 702 89115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCP56-10HBCP56-10HXBCP56-10Hweek 25, 2019
BCP56-16HBCP56-16HXBCP56-16Hweek 25, 2019
BCP56HBCP56HXBCP56Hweek 25, 2019
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BCP56H_SER80 V, 1 A NPN medium power transistorsData sheet2018-11-19
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyPackage information2022-05-30
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.