Features and benefits
- High collector current capability IC and ICM
- Three current gain selections
- High power dissipation capability
- AEC-Q101 qualified
Applications
- Linear voltage regulators
- MOSFET drivers
- High-side switches
- Power management
- Amplifiers
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|
BCP56-10T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 600 | 80 | 1000 | 63 | 160 | 150 | 100 |
BCP56-16T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 600 | 80 | 1000 | 100 | 250 | 150 | 100 |
BCP56T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 600 | 80 | 1000 | 63 | 250 | 150 | 100 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCP56-10T | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | P5610T | BCP56-10TF ( 9340 701 18135 ) |
SOT223_115 | Active | P5610T | BCP56-10TX ( 9340 701 18115 ) | ||||
BCP56-16T | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | P5616T | BCP56-16TF ( 9340 701 19135 ) |
SOT223_115 | Active | P5616T | BCP56-16TX ( 9340 701 19115 ) | ||||
BCP56T | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | BCP56T | BCP56TF ( 9340 701 17135 ) |
SOT223_115 | Active | BCP56T | BCP56TX ( 9340 701 17115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCP56-10T | BCP56-10TF | BCP56-10T | week 25, 2019 | ||
BCP56-10T | BCP56-10TX | BCP56-10T | Always Pb-free | ||
BCP56-16T | BCP56-16TF | BCP56-16T | week 25, 2019 | ||
BCP56-16T | BCP56-16TX | BCP56-16T | Always Pb-free | ||
BCP56T | BCP56TF | BCP56T | week 25, 2019 | ||
BCP56T | BCP56TX | BCP56T | Always Pb-free |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
BCP56T_SER | 80 V, 1 A NPN medium power transistors | Data sheet | 2022-06-30 |
BCP56T_Nexperia_Product_Quality | BCP56T Nexperia Product Quality | Quality document | 2019-05-20 |
BCP56T_Nexperia_Product_Reliability | BCP56T Nexperia Product Reliability | Quality document | 2024-04-22 |
BCP56T | BCP56T SPICE model | SPICE model | 2024-03-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
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
BCP56T | BCP56T SPICE model | SPICE model | 2024-03-27 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.