Features and benefits
-
Low current (max. 100 mA)
-
Low voltage (max. 32 V).
-
AEC-Q101 qualified
Applications
-
General purpose switching and amplification.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCW29 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | C1% | BCW29,235 ( 9330 827 31235 ) | |
SOT23_215 | Active | C1% | BCW29,215 ( 9330 827 31215 ) | ||||
BCW30 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | C2% | BCW30,215 ( 9330 827 41215 ) | |
SOT23_235 | Active | C2% | BCW30,235 ( 9330 827 41235 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BCW30 | 933082741185 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCW29 | BCW29,235 | BCW29 | week 34, 2003 | ||
BCW29 | BCW29,215 | BCW29 | week 34, 2003 | ||
BCW30 | BCW30,215 | BCW30 | week 34, 2003 | ||
BCW30 | BCW30,235 | BCW30 | week 34, 2003 |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BCW29_BCW30 | PNP general purpose transistors | Data sheet | 2004-01-12 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.