Features and benefits
-
Low current (100 mA)
-
Low voltage (32 V).
-
AEC-Q101 qualified
Applications
-
General purpose switching and amplification.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCW31 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | D1% | BCW31,215 ( 9330 827 81215 ) | |
BCW32 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | D2% | BCW32,215 ( 9330 827 91215 ) | |
SOT23_235 | Active | D2% | BCW32,235 ( 9330 827 91235 ) | ||||
BCW33 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | D3% | BCW33,215 ( 9330 996 50215 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BCW32 | 933082791185 | |||||
BCW32/DG | 934061879215 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCW31 | BCW31,215 | BCW31 | week 34, 2003 | ||
BCW32 | BCW32,215 | BCW32 | week 34, 2003 | ||
BCW32 | BCW32,235 | BCW32 | week 34, 2003 | ||
BCW33 | BCW33,215 | BCW33 | week 34, 2003 |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BCW31_BCW32_BCW33 | NPN general purpose transistors | Data sheet | 2004-02-05 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.