BCW68 series

45 V, 800 mA PNP general-purpose transistor

PNP general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

NPN complements: BCW66F/G/H.

Features and benefits

  • High current

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)
BCW68FSOT23SOT232.9 x 1.3 x 1PNP250-45-80010025015080
BCW68GSOT23SOT232.9 x 1.3 x 1PNP250-45-80016040015080
BCW68HSOT23SOT232.9 x 1.3 x 1PNP250-45-80025060015080

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCW68FSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_185Samples available / DevelopmentET%BCW68FZ
( 9340 709 44185 )
SOT23_235ActiveET%BCW68FVL
( 9340 709 44235 )
SOT23_215ActiveET%BCW68FR
( 9340 709 44215 )
BCW68GSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_185Samples available / DevelopmentEU%BCW68GZ
( 9340 709 45185 )
SOT23_235ActiveEU%BCW68GVL
( 9340 709 45235 )
SOT23_215ActiveEU%BCW68GR
( 9340 709 45215 )
BCW68HSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_185Samples available / DevelopmentEV%BCW68HZ
( 9340 709 46185 )
SOT23_235ActiveEV%BCW68HVL
( 9340 709 46235 )
SOT23_215ActiveEV%BCW68HR
( 9340 709 46215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCW68FBCW68FZBCW68Fweek 25, 2019
BCW68FBCW68FVLBCW68Fweek 25, 2019
BCW68FBCW68FRBCW68Fweek 25, 2019
BCW68GBCW68GZBCW68Gweek 25, 2019
BCW68GBCW68GVLBCW68Gweek 25, 2019
BCW68GBCW68GRBCW68Gweek 25, 2019
BCW68HBCW68HZBCW68Hweek 25, 2019
BCW68HBCW68HVLBCW68Hweek 25, 2019
BCW68HBCW68HRBCW68Hweek 25, 2019
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
BCW68X_SER45 V, 800 mA PNP general-purpose transistorsData sheet2017-04-21
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.