Features and benefits
-
High current
-
AEC-Q101 qualified
Applications
-
General-purpose switching and amplification
Parametrics
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCW68F | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_185 | Samples available / Development | ET% | BCW68FZ ( 9340 709 44185 ) | |
SOT23_235 | Active | ET% | BCW68FVL ( 9340 709 44235 ) | ||||
SOT23_215 | Active | ET% | BCW68FR ( 9340 709 44215 ) | ||||
BCW68G | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_185 | Samples available / Development | EU% | BCW68GZ ( 9340 709 45185 ) | |
SOT23_235 | Active | EU% | BCW68GVL ( 9340 709 45235 ) | ||||
SOT23_215 | Active | EU% | BCW68GR ( 9340 709 45215 ) | ||||
BCW68H | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_185 | Samples available / Development | EV% | BCW68HZ ( 9340 709 46185 ) | |
SOT23_235 | Active | EV% | BCW68HVL ( 9340 709 46235 ) | ||||
SOT23_215 | Active | EV% | BCW68HR ( 9340 709 46215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCW68F | BCW68FZ | BCW68F | ![]() | week 25, 2019 | |
BCW68F | BCW68FVL | BCW68F | ![]() | week 25, 2019 | |
BCW68F | BCW68FR | BCW68F | ![]() | week 25, 2019 | |
BCW68G | BCW68GZ | BCW68G | ![]() | week 25, 2019 | |
BCW68G | BCW68GVL | BCW68G | ![]() | week 25, 2019 | |
BCW68G | BCW68GR | BCW68G | ![]() | week 25, 2019 | |
BCW68H | BCW68HZ | BCW68H | ![]() | week 25, 2019 | |
BCW68H | BCW68HVL | BCW68H | ![]() | week 25, 2019 | |
BCW68H | BCW68HR | BCW68H | ![]() | week 25, 2019 |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
BCW68X_SER | 45 V, 800 mA PNP general-purpose transistors | Data sheet | 2017-04-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.