Features and benefits
-
Low current (max. 100 mA)
-
Low voltage (max. 45 V).
-
AEC-Q101 qualified
Applications
-
General purpose switching and amplification.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCW69 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | H1% | BCW69,215 ( 9331 493 70215 ) | |
BCW70 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | H2% | BCW70,215 ( 9331 493 80215 ) | |
SOT23_235 | Active | H2% | BCW70,235 ( 9331 493 80235 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BCW70 | 933149380185 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCW69 | BCW69,215 | BCW69 | ![]() | week 34, 2003 | |
BCW70 | BCW70,215 | BCW70 | ![]() | week 34, 2003 | |
BCW70 | BCW70,235 | BCW70 | ![]() | week 34, 2003 |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BCW69_BCW70 | PNP general purpose transistors | Data sheet | 2004-02-05 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.