Features and benefits
-
High current (max. 500 mA)
-
Low voltage (max. 45 V).
-
AEC-Q101 qualified
Applications
-
Saturated switching and driver applications e.g. for industrial service
-
Thick and thin-film circuits.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCX17 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | T1% | BCX17,235 ( 9332 096 20235 ) | |
SOT23_215 | Active | T1% | BCX17,215 ( 9332 096 20215 ) | ||||
BCX18 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | T2% | BCX18,215 ( 9332 096 30215 ) | |
SOT23_235 | Active | T2% | BCX18,235 ( 9332 096 30235 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BCX17/AT | 933963970215 | |||||
BCX17/B | 934059481215 | |||||
BCX18 | 933209630185 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCX17 | BCX17,235 | BCX17 | ![]() | week 34, 2003 | |
BCX17 | BCX17,215 | BCX17 | ![]() | week 34, 2003 | |
BCX18 | BCX18,215 | BCX18 | ![]() | week 34, 2003 | |
BCX18 | BCX18,235 | BCX18 | ![]() | week 34, 2003 |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BCX17_BCX18 | PNP general purpose transistors | Data sheet | 2004-01-15 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.