BCX17; BCX18

PNP general purpose transistors

PNP transistor in a SOT23 plastic package.

NPN complement: BCX19.

Features and benefits

  • High current (max. 500 mA)

  • Low voltage (max. 45 V).

  • AEC-Q101 qualified

Applications

  • Saturated switching and driver applications e.g. for industrial service

  • Thick and thin-film circuits.

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)
BCX17SOT23SOT232.9 x 1.3 x 1PNP250-45-500100600150
BCX18SOT23SOT232.9 x 1.3 x 1PNP250-25-500100600150

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCX17SOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveT1%BCX17,235
( 9332 096 20235 )
SOT23_215ActiveT1%BCX17,215
( 9332 096 20215 )
BCX18SOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveT2%BCX18,215
( 9332 096 30215 )
SOT23_235ActiveT2%BCX18,235
( 9332 096 30235 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BCX17/AT933963970215
BCX17/B934059481215
BCX18933209630185

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCX17BCX17,235BCX17week 34, 2003
BCX17BCX17,215BCX17week 34, 2003
BCX18BCX18,215BCX18week 34, 2003
BCX18BCX18,235BCX18week 34, 2003
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BCX17_BCX18PNP general purpose transistorsData sheet2004-01-15
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.