Features and benefits
-
Low current (max. 100 mA)
-
Low voltage (max. 45 V)
-
Low noise.
-
AEC-Q101 qualified
Applications
-
Low level, low noise, low frequency applications in hybrid circuits
-
General purpose switching and amplification.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCX71H | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | BH% | BCX71H,235 ( 9334 836 60235 ) | |
SOT23_215 | Active | BH% | BCX71H,215 ( 9334 836 60215 ) | ||||
BCX71J | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | BJ% | BCX71J,235 ( 9334 836 70235 ) | |
SOT23_215 | Active | BJ% | BCX71J,215 ( 9334 836 70215 ) | ||||
BCX71K | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | BK% | BCX71K,235 ( 9334 836 80235 ) | |
SOT23_215 | Active | BK% | BCX71K,215 ( 9334 836 80215 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BCX71H/AT | 933926140235 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCX71H | BCX71H,235 | BCX71H | ![]() | week 34, 2003 | |
BCX71H | BCX71H,215 | BCX71H | ![]() | week 34, 2003 | |
BCX71J | BCX71J,235 | BCX71J | ![]() | week 34, 2003 | |
BCX71J | BCX71J,215 | BCX71J | ![]() | week 34, 2003 | |
BCX71K | BCX71K,235 | BCX71K | ![]() | week 34, 2003 | |
BCX71K | BCX71K,215 | BCX71K | ![]() | week 34, 2003 |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BCX71 | PNP general purpose transistors | Data sheet | 2004-02-15 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.