Features and benefits
- 25 types in single and double configurations: up to VCEO = 100 V; IC = 15 A
- High power dissipation Ptot
- Suitable for high-temperature applications; up to 175 °C
- Space-saving: 5 x 6 mm package outline is half the size of equivalent transistors in DPAK, SOT223 and other packages
- Low profile of 1 mm
- High reliablity and mechanical ruggedness thanks to solid-copper clip, no wires
- High energy efficiency due to less heat generation
- AEC-Q101 qualified
- Future-proof, growing portfolio
- Double types available in 5% / 10% matching
Applications
- Power management
- Motor drive
- LED driver
- Relay replacement
- Load switches
- Linear mode voltage regulator
- Backlight applications
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PHPT60406NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1350 | 40 | 6000 | 230 | - | 175 | Y |
PHPT60406PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1350 | -40 | -6000 | 210 | - | 175 | Y |
PHPT60410NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1300 | 40 | 10000 | 230 | - | 175 | Y |
PHPT60410PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1300 | -40 | -10000 | 240 | - | 175 | Y |
PHPT60415NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1500 | 40 | 15000 | 250 | - | 175 | Y |
PHPT60415PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1500 | -40 | -15000 | 200 | - | 175 | Y |
PHPT60603NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1250 | 60 | 3000 | 200 | - | 175 | Y |
PHPT60603PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1250 | -60 | -3000 | 150 | - | 175 | Y |
PHPT60606NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1350 | 60 | 6000 | 240 | - | 175 | Y |
PHPT60606PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1350 | -60 | -6000 | 120 | - | 175 | Y |
PHPT60610NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1500 | 60 | 10000 | 240 | - | 175 | Y |
PHPT60610PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1500 | -60 | -10000 | 120 | - | 175 | Y |
PHPT61002NYC | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1250 | 100 | 2000 | 100 | - | 175 | N |
PHPT61002NYCLH | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1250 | 100 | 2000 | 100 | 260 | 175 | N |
PHPT61002PYC | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1250 | -100 | -2000 | 100 | - | 175 | N |
PHPT61002PYCLH | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1250 | -100 | -2000 | 80 | 260 | 175 | N |
PHPT61003NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1250 | 100 | 3000 | 150 | - | 175 | Y |
PHPT61003PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1250 | -100 | -3000 | 150 | - | 175 | Y |
PHPT61006NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1300 | 100 | 6000 | 140 | - | 175 | Y |
PHPT61006PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1300 | -100 | -6000 | 170 | - | 175 | Y |
PHPT61010NY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | NPN | 1500 | 100 | 10000 | 150 | - | 175 | Y |
PHPT61010PY | SOT669 | LFPAK56; Power-SO8 | 4.9 x 4.45 x 1 | PNP | 1500 | -100 | -10000 | 180 | - | 175 | Y |
Package
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PHPT61002NYCLH | 934070271147 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PHPT60406NY | PHPT60406NYX | PHPT60406NY | |||
PHPT60406PY | PHPT60406PYX | PHPT60406PY | |||
PHPT60410NY | PHPT60410NYX | PHPT60410NY | |||
PHPT60410PY | PHPT60410PYX | PHPT60410PY | |||
PHPT60415NY | PHPT60415NYX | PHPT60415NY | |||
PHPT60415PY | PHPT60415PYX | PHPT60415PY | |||
PHPT60603NY | PHPT60603NYX | PHPT60603NY | |||
PHPT60603PY | PHPT60603PYX | PHPT60603PY | |||
PHPT60606NY | PHPT60606NYX | PHPT60606NY | |||
PHPT60606PY | PHPT60606PYX | PHPT60606PY | |||
PHPT60610NY | PHPT60610NYX | PHPT60610NY | |||
PHPT60610PY | PHPT60610PYX | PHPT60610PY | |||
PHPT61002NYC | PHPT61002NYCX | PHPT61002NYC | |||
PHPT61002NYCLH | PHPT61002NYCLHX | PHPT61002NYCLH | week 25, 2019 | ||
PHPT61002PYC | PHPT61002PYCX | PHPT61002PYC | |||
PHPT61002PYCLH | PHPT61002PYCLHX | PHPT61002PYCLH | week 25, 2019 | ||
PHPT61003NY | PHPT61003NYX | PHPT61003NY | |||
PHPT61003PY | PHPT61003PYX | PHPT61003PY | |||
PHPT61006NY | PHPT61006NYX | PHPT61006NY | |||
PHPT61006PY | PHPT61006PYX | PHPT61006PY | |||
PHPT61010NY | PHPT61010NYX | PHPT61010NY | |||
PHPT61010PY | PHPT61010PYX | PHPT61010PY |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_brochure_DPAK_LFPAK_BJT_2021 | Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitry | Brochure | 2021-06-24 |
Nexperia_Document_Leaflet_DPAK_LFPAKBJT_CHN_2021 | Nexperia Document Leaflet DPAK LFPAK BJT CHN 2021 | Leaflet | 2021-08-06 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT669 | plastic, single-ended surface-mounted package; 4 terminals | Package information | 2022-05-30 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.