Features and benefits
-
General-purpose transistors
-
Small SMD plastic package
-
Two different current gain selections
-
AEC-Q101 qualified
Applications
-
General-purpose switching and amplification
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
NXP3875G | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | %JF | NXP3875GR ( 9340 672 39215 ) | |
NXP3875Y | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | %JE | NXP3875YVL ( 9340 672 38235 ) | |
SOT23_215 | Active | %JE | NXP3875YR ( 9340 672 38215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
NXP3875G | NXP3875GR | NXP3875G | Always Pb-free | ||
NXP3875Y | NXP3875YVL | NXP3875Y | week 25, 2019 | ||
NXP3875Y | NXP3875YR | NXP3875Y | Always Pb-free |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
NXP3875Y_NXP3875G | 50 V, 150 mA NPN general-purpose transistors | Data sheet | 2012-12-12 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.