Features and benefits
-
High current (max. 500 mA)
-
Low voltage (max. 80 V).
-
AEC-Q101 qualified
Applications
-
Primarily intended for telephony and professional communication equipment.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PMSTA05 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | %1H | PMSTA05,115 ( 9340 426 50115 ) |
PMSTA06 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | %1G | PMSTA06,115 ( 9340 426 60115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PMSTA05 | PMSTA05,115 | PMSTA05 | week 30, 2003 | ||
PMSTA06 | PMSTA06,115 | PMSTA06 | week 30, 2003 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
PMSTA05_06 | 500 mA NPN general-purpose transistors | Data sheet | 2018-08-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.