Features and benefits
- High current (max. 500 mA)
- Collector-emitter voltage:
- 60 V (PMSTA55)
- 80 V (PMSTA56)
- AEC-Q101 qualified
Applications
- Intended for telephony and professional communication equipment.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PMSTA55 | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | %2H | PMSTA55,115 ( 9340 425 40115 ) |
PMSTA56 | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | %2G | PMSTA56,115 ( 9340 422 70115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PMSTA55 | PMSTA55,115 | PMSTA55 | ![]() | week 30, 2003 | |
PMSTA56 | PMSTA56,115 | PMSTA56 | ![]() | week 30, 2003 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
PMSTA55_56 | 500 mA PNP general-purpose transistors | Data sheet | 2018-08-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.