Features and benefits
-
Built-in bias resistors
-
Reduces component count
-
Simplifies circuit design
-
Reduces pick and place costs
-
AEC-Q101 qualified
Applications
-
General purpose switching and amplification
-
Circuit drivers
-
Inverter and interface circuits
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTA113ZM | DFN1006-3 (SOT883) | SOT883 | REFLOW_BG-BD-1 | SOT883_315 | Active | G3 | PDTA113ZM,315 ( 9340 588 24315 ) |
PDTA113ZT | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | %AM | PDTA113ZT,215 ( 9340 581 95215 ) | |
PDTA113ZU | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | %16 | PDTA113ZU,115 ( 9340 587 93115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTA113ZM | PDTA113ZM,315 | PDTA113ZM | Always Pb-free | ||
PDTA113ZT | PDTA113ZT,215 | PDTA113ZT | week 34, 2003 | ||
PDTA113ZU | PDTA113ZU,115 | PDTA113ZU | Always Pb-free |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
PDTA113Z_SER | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 10 kOhm | Data sheet | 2009-09-21 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.