PDTA114Y series

PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ

PNP Resistor-Equipped Transistor (RET) family in Surface-Mounted Device (SMD) plastic packages.

Features and benefits

  • 100 mA output current capability

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

  • AEC-Q101 qualified

Applications

  • Digital applications in automotive and industrial segments

  • Control of IC inputs

  • Cost-saving alternative for BC847/857 series in digital applications

  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)
PDTA114YMSOT883DFN1006-31 x 0.6 x 0.481001047PNP25050
PDTA114YTSOT23SOT232.9 x 1.3 x 11001047PNP25050
PDTA114YUSOT323SC-702 x 1.25 x 0.951001047PNP20050

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTA114YM
DFN1006-3
(SOT883)
SOT883REFLOW_BG-BD-1
SOT883_315ActiveDFPDTA114YM,315
( 9340 571 60315 )
PDTA114YTSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%29PDTA114YT,215
( 9340 552 36215 )
PDTA114YU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active%55PDTA114YU,115
( 9340 575 45115 )
SOT323_135Active%55PDTA114YUF
( 9340 575 45135 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTA114YU/ZL9340697231152017-05-312017-11-30PDTA114YU

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    PDTA114YMPDTA114YM,315PDTA114YMAlways Pb-free
    PDTA114YTPDTA114YT,215PDTA114YTweek 34, 2003
    PDTA114YUPDTA114YU,115PDTA114YUweek 30, 2003
    PDTA114YUPDTA114YUFPDTA114YUweek 25, 2019
    Quality and reliability disclaimer

    Documentation (8)

    File nameTitleTypeDate
    PDTA114Y_SERPNP resistor-equipped transistor; R1 = 10 kOhn, R2 = 47 kOhmData sheet2011-12-09
    LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
    SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyPackage information2022-05-20
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.