PDTA115E series

PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhm

PNP resistor-equipped transistor (see �Simplified outline, symbol and pinning� for package details).

Features and benefits

  • Built-in bias resistors

  • Simplified circuit design

  • Reduction of component count

  • Reduced pick and place costs.

  • AEC-Q101 qualified

Applications

  • General purpose switching and amplification

  • Inverter and interface circuits

  • Circuit driver.

Documentation (2)

File nameTitleTypeDate
PDTA115E_SERIESPNP resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhmData sheet2004-07-29
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.