PDTA123J series

PNP resistor-equipped transistors; R1 = 2.2 kΩ, R2 = 47 kΩ

PNP Resistor-Equipped Transistor (RET) family in small Surface-Mounted Device (SMD) plastic packages.

Features and benefits

  • 100 mA output current capability

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

  • AEC-Q101 qualified

Applications

  • Digital application in automotive and industrial segments

  • Control of IC inputs

  • Cost-saving alternative for BC847/857 series in digital applications

  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)Tj [max] (°C)Automotive qualified
PDTA123JMSOT883DFN1006-31 x 0.6 x 0.481002.247PNP25050150Y
PDTA123JTSOT23SOT232.9 x 1.3 x 11002.247PNP25050150Y
PDTA123JUSOT323SC-702 x 1.25 x 0.951002.247PNP20050150Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTA123JM
DFN1006-3
(SOT883)
SOT883REFLOW_BG-BD-1
SOT883_315ActiveDGPDTA123JM,315
( 9340 571 61315 )
PDTA123JTSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%23PDTA123JTVL
( 9340 553 95235 )
SOT23_215Active%23PDTA123JT,215
( 9340 553 95215 )
PDTA123JU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active%43PDTA123JU,115
( 9340 575 33115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTA123JU/DG934062263115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTA123JMPDTA123JM,315PDTA123JMAlways Pb-free
PDTA123JTPDTA123JTVLPDTA123JTAlways Pb-free
PDTA123JTPDTA123JT,215PDTA123JTweek 34, 2003
PDTA123JUPDTA123JU,115PDTA123JUweek 30, 2003
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
PDTA123J_SERPNP resistor-equipped transistors R1 = 2.2 kΩ, R2 = 47 kΩData sheet2011-12-23
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyPackage information2022-05-20
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.