Features and benefits
-
100 mA output current capability
-
Built-in bias resistors
-
Simplifies circuit design
-
Reduces component count
-
Reduces pick and place costs
-
AEC-Q101 qualified
Applications
-
Digital application in automotive and industrial segments
-
Control of IC inputs
-
Cost-saving alternative for BC847/857 series in digital applications
-
Switching loads
Parametrics
Type number | Package version | Package name | Size (mm) | IO [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PDTA123JM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | 100 | 2.2 | 47 | PNP | 250 | 50 | 150 | Y |
PDTA123JT | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 100 | 2.2 | 47 | PNP | 250 | 50 | 150 | Y |
PDTA123JU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 100 | 2.2 | 47 | PNP | 200 | 50 | 150 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTA123JM | DFN1006-3 (SOT883) | SOT883 | REFLOW_BG-BD-1 | SOT883_315 | Active | DG | PDTA123JM,315 ( 9340 571 61315 ) |
PDTA123JT | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | %23 | PDTA123JTVL ( 9340 553 95235 ) | |
SOT23_215 | Active | %23 | PDTA123JT,215 ( 9340 553 95215 ) | ||||
PDTA123JU | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | %43 | PDTA123JU,115 ( 9340 575 33115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PDTA123JU/DG | 934062263115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTA123JM | PDTA123JM,315 | PDTA123JM | Always Pb-free | ||
PDTA123JT | PDTA123JTVL | PDTA123JT | Always Pb-free | ||
PDTA123JT | PDTA123JT,215 | PDTA123JT | week 34, 2003 | ||
PDTA123JU | PDTA123JU,115 | PDTA123JU | week 30, 2003 |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
PDTA123J_SER | PNP resistor-equipped transistors R1 = 2.2 kΩ, R2 = 47 kΩ | Data sheet | 2011-12-23 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.