Features and benefits
-
Built-in bias resistors
-
Reduces component count
-
Simplifies circuit design
-
Reduces pick and place costs
-
100 mA output current capability
-
AEC-Q101 qualified
Applications
-
Digital applications
-
Cost-saving alternative for BC857 series in digital applications
-
Controlling IC inputs
-
Switching loads
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTA123TM | DFN1006-3 (SOT883) | SOT883 | REFLOW_BG-BD-1 | SOT883_315 | Active | FA | PDTA123TM,315 ( 9340 599 29315 ) |
PDTA123TT | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | ZL% | PDTA123TT,235 ( 9340 599 39235 ) | |
SOT23_215 | Active | ZL% | PDTA123TT,215 ( 9340 599 39215 ) | ||||
PDTA123TU | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | %1S | PDTA123TU,115 ( 9340 599 37115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTA123TM | PDTA123TM,315 | PDTA123TM | Always Pb-free | ||
PDTA123TT | PDTA123TT,235 | PDTA123TT | Always Pb-free | ||
PDTA123TT | PDTA123TT,215 | PDTA123TT | Always Pb-free | ||
PDTA123TU | PDTA123TU,115 | PDTA123TU | Always Pb-free |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
PDTA123T_SER | PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Data sheet | 2009-09-21 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.