Features and benefits
-
100 mA output current capability
-
Built-in bias resistors
-
Simplifies circuit design
-
Reduces component count
-
Reduced pick and place costs
-
Low package height of 0.37 mm
-
AEC-Q101 qualified
-
Suitable for Automatic Optical Inspection (AOI) of solder joint
Applications
-
Digital applications
-
Cost saving alternative for BC847/BC857 series in digital applications
-
Controlling IC inputs
-
Switching loads
Parametrics
Type number | Package version | Package name | Size (mm) | IO [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) |
---|---|---|---|---|---|---|---|---|---|
PDTA114EQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | 100 | 10 | 10 | PNP | 280 | 50 |
PDTA124EQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | 100 | 22 | 22 | PNP | 280 | 50 |
PDTA143EQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | 100 | 4.7 | 4.7 | PNP | 280 | 50 |
PDTA144EQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | 100 | 47 | 47 | PNP | 280 | 50 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTA114EQA | ![]() DFN1010D-3 (SOT1215) | SOT1215 | REFLOW_BG-BD-1 | SOT1215_147 | Active | 11 01 11 | PDTA114EQAZ ( 9340 691 46147 ) |
PDTA124EQA | ![]() DFN1010D-3 (SOT1215) | SOT1215 | REFLOW_BG-BD-1 | SOT1215_147 | Active | 10 11 10 | PDTA124EQAZ ( 9340 691 37147 ) |
PDTA143EQA | ![]() DFN1010D-3 (SOT1215) | SOT1215 | REFLOW_BG-BD-1 | SOT1215_147 | Active | 10 10 11 | PDTA143EQAZ ( 9340 691 35147 ) |
PDTA144EQA | ![]() DFN1010D-3 (SOT1215) | SOT1215 | REFLOW_BG-BD-1 | SOT1215_147 | Active | 10 01 11 | PDTA144EQAZ ( 9340 691 32147 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PDTA114EQA | 934069146115 | |||||
PDTA124EQA | 934069137115 | |||||
PDTA143EQA | 934069135115 | |||||
PDTA144EQA | 934069132115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTA114EQA | PDTA114EQAZ | PDTA114EQA | ![]() | Always Pb-free | |
PDTA124EQA | PDTA124EQAZ | PDTA124EQA | ![]() | Always Pb-free | |
PDTA143EQA | PDTA143EQAZ | PDTA143EQA | ![]() | Always Pb-free | |
PDTA144EQA | PDTA144EQAZ | PDTA144EQA | ![]() | Always Pb-free |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
PDTA143_114_124_144EQA_SER | 50 V, 100 mA PNP resistor-equipped transistors | Data sheet | 2017-06-08 |
SOT1215 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.